LTC5594

RECOMMENDED FOR NEW DESIGNS

300MHz to 9GHz High Linearity I/Q Demodulator with Wideband IF Amplifier

Part Models
2
1ku List Price
Starting From $19.39

Part Details

  • True Zero IF Demodulation
  • Wideband Input Matched from 500MHz to 9GHz
  • Wide IF Bandwidth: DC to 1GHz (1dB Flatness)
  • 37dB Image Rejection, Adjustable to 60dB
  • High Total OIP3: 37dBm at 5.8GHz
  • 58dBm OIP2 at 5.8GHz, Adjustable to 65dBm
  • Max Power Conversion Gain: 9.2dB at 5.8GHz
  • Single-Ended RF Input with On-Chip Transformer
  • User Adjustable DC Offset Null
  • Serial Interface
  • IF Amplifier Gain Adjustable in Eight Steps
  • IF Amplifier Shutdown/Enable
  • Low Power Shutdown Mode
  • Operating Temperature Range (TC): −40°C to 105°C
  • 32-Lead 5mm × 5mm QFN Package
LTC5594
300MHz to 9GHz High Linearity I/Q Demodulator with Wideband IF Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2645A

LTC5594 l 300MHz to 9GHz I/Q Demodulator with Wideband IF Amplifier

Product Details

Demonstration circuit 2645A showcases the LTC5594 300MHz to 9GHz high linearity I/Q demodulator with wideband IF amplifiers. The USB serial controller, DC590B, is required to control and configure LTC5594 for its evaluation.


 

 

DC2645A
LTC5594 l 300MHz to 9GHz I/Q Demodulator with Wideband IF Amplifier

Latest Discussions

No discussions on LTC5594 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed