LTC5562

RECOMMENDED FOR NEW DESIGNS

LF–7GHz Wideband Low Power Active Mixer

Part Models
3
1ku List Price
Starting From $5.91

Part Details

  • Wideband Frequency Range to 7GHz
  • Low Power: 2.7V to 3.6V, 40mA Supply
  • Supply Current Adjustable Down to 15mA
  • Up or Downconversion
  • OIP3: +20dBm at 3.6GHz Out
  • Conversion Gain: +1dB
  • Low LO Drive: –4dBm to +2dBm
  • LO Impedance Match Maintained During Shutdown
  • Enable Control, 10μA Shutdown Current
  • 2kV ESD (HBM and CDM)
  • –40°C to 105°C Operation
  • Small 2mm × 2mm 10-Lead QFN Package
LTC5562
LF–7GHz Wideband Low Power Active Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2483A-B

LTC5562 - Low Power Mixer Demo Board Set Up for Downconversion Applications with IF Output Turned to 10MHz to 550MHz

Product Details

The LTC5562 is a versatile low power mixer optimized for applications requiring very wide input bandwidth, low distortion, and low LO leakage. This mixer can be used for either upconverting or downconverting applications, and provides a nominal conversion gain of 1dB. Demonstration circuit 2483A-A showcases the LTC5562 mixer for upconverting applications while demonstration circuit 2483A-B is tuned for downconverting applications. The differential inputs are optimized for use with 1:1 transmission- line baluns, allowing very wideband impedance matching. The LTC5562 uses a 3.3V supply for low power consumption and an enable pin allows the part to be shut down for further power savings. The total mixer current is adjustable, allowing for even further power savings. The standard match frequency ranges for each board are outlined in the table below.


 

 

eval board
DC2483A-A

DC2483A-A - LTC5562 Low Power Mixer Demo Board Set Up for Upconversion Applications with RF Output Tuned to 3.3GHz to 3.7GHz

Product Details

The LTC5562 is a versatile low power mixer optimized for applications requiring very wide input bandwidth, low distortion, and low LO leakage. This mixer can be used for either upconverting or downconverting applications, and provides a nominal conversion gain of 1dB. Demonstration circuit 2483A-A showcases the LTC5562 mixer for upconverting applications while demonstration circuit 2483A-B is tuned for downconverting applications. The differential inputs are optimized for use with 1:1 transmission- line baluns, allowing very wideband impedance matching. The LTC5562 uses a 3.3V supply for low power consumption and an enable pin allows the part to be shut down for further power savings. The total mixer current is adjustable, allowing for even further power savings. The standard match frequency ranges for each board are outlined in the table below.


 

DC2483A-B
LTC5562 - Low Power Mixer Demo Board Set Up for Downconversion Applications with IF Output Turned to 10MHz to 550MHz
DC2483A-A
DC2483A-A - LTC5562 Low Power Mixer Demo Board Set Up for Upconversion Applications with RF Output Tuned to 3.3GHz to 3.7GHz

Latest Discussions

Recently Viewed