LTC3777

RECOMMENDED FOR NEW DESIGNS

150V VIN and VOUT Synchronous 4-Switch Buck-Boost Controller + Switching Bias Supply

Part Models
2
1ku List Price
Starting From $9.89

Part Details

  • 4-Switch Current Mode Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Wide VIN Range: 4.5V to 150V
  • Wide Output Voltage Range: 1.2V ≤ VOUT ≤ 150V
  • Synchronous Rectification: Up to 99% Efficiency
  • ±1% 1.2V Voltage Reference
  • Input or Output Average Current Limit
  • Integrated 12μA IQ, 150V, 85mA, Switching Bias for Optimal Thermal Performance
  • Programmable 6V to 10V DRVCC Optimizes Efficiency
  • No Top FET Refresh Noise in Boost or Buck Mode
  • VOUT Disconnected from VIN During Shutdown
  • Phase-Lockable Fixed Frequency (50kHz to 600kHz)
  • No Reverse Current During Start-Up
  • 150V Rated RUN Pin with Accurate Turn-On Threshold
  • Thermally Enhanced 48-Lead e-LQFP Package
LTC3777
150V VIN and VOUT Synchronous 4-Switch Buck-Boost Controller + Switching Bias Supply
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3777

LTpowerCAD 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2519A

LTC3777 High Voltage, High Efficiency 48V/10A Synchronous Buck-Boost Converter

Product Details

Demonstration circuit 2519A is a high voltage, high efficiency synchronous buck-boost DC/DC converter with a 16V to 120V input voltage range. It can supply a 10A maximum load current with a 48V output. The demo board features the LTC®3777EFE controller. The constant frequency current mode architecture allows a phase-lockable frequency of up to 600kHz, while an optional output current feedback loop provides support for applications such as battery charging. The 150V integrated switching bias supply is a high efficiency step-down regulator that draws only 12μA typical DC supply current with a regulated output voltage at no load. With a wide input range, wide output range and seamless transfers between operation modes, the LTC3777 is ideal for Industrial, Automotive, Medical, Military and Avionics applications.

The light load operation mode of the converter is determined with the MODE pin. Use JP2 jumper to select pulseskipping mode or forced continuous mode (CCM) operation. The switching frequency is pre-set at about 200kHz. The converter can also be externally synchronized to an external clock through the PLLIN pin (PLLIN terminal on the board). To shut down the converter, force the RUN pin below 1.2V (SW1: OFF). The power good output (PGOOD terminal) is low when the output voltage is outside of the ±10% regulation window.

DC2519A
LTC3777 High Voltage, High Efficiency 48V/10A Synchronous Buck-Boost Converter

Latest Discussions

No discussions on LTC3777 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed