LTC3577
LTC3577-1

PRODUCTION

Highly Integrated 6-Channel Portable PMIC

Part Models
4
1ku List Price
Starting From $5.90

Part Details

  • Full Featured Li-Ion/Polymer Charger/PowerPath Controller with Instant-On Operation
  • Triple Adjustable High Efficiency Step-Down Switching Regulators (800mA, 500mA, 500mA IOUT)
  • 6μA Battery Drain Current in Hard Reset
  • Bat-Track Control for External HV Buck DC/DCs
  • I2C Adjustable SW Slew Rates for EMI Reduction
  • High Temperature Battery Voltage Reduction Improves Safety and Reliability
  • Overvoltage Protection for USB (VBUS)/Wall Inputs
  • Provides Protection to 30V
  • Integrated 40V Series LED Backlight Driver with 60dB
  • Brightness Control and Gradation via I2C
  • 1.5A Maximum Charge Current with Thermal Limiting
  • Battery Float Voltage:
    • 4.2V (LTC3577)
    • 4.1V (LTC3577-1)
  • Pushbutton On/Off Control with System Reset
  • Dual 150mA Current Limited LDOs
  • Small 4mm × 7mm 44-Pin QFN Package
LTC3577
LTC3577-1
Highly Integrated 6-Channel Portable PMIC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1402A-B

LTC3577EUFF-1 Demo Board | PMIC, 3 Bucks, 2 LDOs, Boost, Battery Charger, Etc. 1.6V ≤ VIN ≤ 5.5V, Multiple VOUTs

Product Details

Demo Circuit 1402 is a Highly Integrated 6-Channel Portable PMIC featuring the LTC3577 (DC1402A-A) and the LTC3577-1 (DC1402A-B), which include a push button controller, two 150mA LDOs, three synchronous buck converters (800mA, 500mA, 500mA), a Li-Ion battery charger, a Power-Path controller, and high voltage buck controller interface that allows the board to control a separate LTC high voltage buck converter demo board to drive an LED (included with the demo board). The LTC3577's battery charger has a 4.2V float voltage while the LTC3577-1 has a 4.1V float voltage. The board can be power with a 1.6V to 5.5V DC input supply, a USB input or a 5V wall adapter. Do not look directly at the operating LED as this circuit produces light that can damage eyes.


 


eval board
DC1402A-A

LTC3577EUFF Demo Board | PMIC, 3 Bucks, 2 LDOs, Boost, Battery Charger, Etc. 1.6V ≤ VIN ≤ 5.5V, Multiple VOUTs

Product Details

Demo Circuit 1402 is a Highly Integrated 6-Channel Portable PMIC featuring the LTC3577 and LTC3577-1, which include a push button controller, two 150mA LDOs, three synchronous buck converters (800mA, 500mA, 500mA), a Li-Ion battery charger, a Power-Path controller, and high voltage buck controller interface that allows the board to control a separate LTC high voltage buck converter demo board to drive an LED (included with the demo board). Do not look directly at the operating LED as this circuit produces light that can damage eyes. The board can be power with a 1.6V to 5.5V DC input supply, a USB input or a 5V wall adapter.


 


DC1402A-B
LTC3577EUFF-1 Demo Board | PMIC, 3 Bucks, 2 LDOs, Boost, Battery Charger, Etc. 1.6V ≤ VIN ≤ 5.5V, Multiple VOUTs
DC1402A-A
LTC3577EUFF Demo Board | PMIC, 3 Bucks, 2 LDOs, Boost, Battery Charger, Etc. 1.6V ≤ VIN ≤ 5.5V, Multiple VOUTs

Latest Discussions

Recently Viewed