LTC2879X

PRODUCTION

±60V Fault Tolerant RS485/RS422 Transceiver with Operation to 175°C

Part Models
2
1ku List Price
Starting From $33.44

Part Details

  • Guaranteed Operation from –55°C to 175°C
  • Fully Tested at 175°C
  • Protected from Overvoltage Line Faults to ±60V
  • ±52kV ESD Interface Pins, ±15kV All Other Pins
  • Level 4 IEC61000-4-4 Electrical Fast Transient
  • ±25V Working Common Mode Range
  • 20Mbps Maximum Baud Rate
  • Operates with VCC from 3V to 5.5V
  • PROFIBUS IEC 61158-2 Compliant (VCC ≥ 4.5V)
  • Fully Balanced Differential Receiver Thresholds with 240mV Hysteresis for Superior Noise Tolerance and Low Duty Cycle Distortion
  • Receiver Failsafe for Open, Shorted and Terminated Conditions
  • Available in a Tiny 3mm × 3mm MSOP Package
LTC2879X
±60V Fault Tolerant RS485/RS422 Transceiver with Operation to 175°C
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed