LTC2492

PRODUCTION

24-Bit 2-/4-Channel ΔΣ ADC with Easy Drive Input Current Cancellation

Part Models
4
1ku List Price
Starting From $3.54

Part Details

  • Up to 2 Differential or 4 Single-Ended Inputs
  • Easy Drive Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
  • Directly Digitizes High Impedance Sensors with Full Accuracy
  • 600nVRMS Noise
  • Integrated High Accuracy Temperature Sensor
  • GND to VCC Input/Reference Common Mode Range
  • Programmable 50Hz, 60Hz, or Simultaneous 50Hz/60Hz Rejection Mode
  • 2ppm INL, No Missing Codes
  • 1ppm Offset and 15ppm Full-Scale Error
  • 2x Speed Mode/Reduced Power Mode (15Hz Using Internal Oscillator and 80μA at 7.5Hz Output)
  • No Latency: Digital Filter Settles in a Single Cycle, Even After a New Channel is Selected
  • Single Supply 2.7V to 5.5V Operation (0.8mW)
  • Internal Oscillator
  • Tiny DFN 4mm × 3mm Package
LTC2492
24-Bit 2-/4-Channel ΔΣ ADC with Easy Drive Input Current Cancellation
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1009A-A

LTC2492 24-bit, 2-channel ADC, requires DC590

Product Details

DC1009A-A: Demo Board for the LTC2492 24-Bit 2-/4-Channel Delta Sigma ADC with Easy Drive Input Current Cancellation.

DC1009A-A
LTC2492 24-bit, 2-channel ADC, requires DC590

Latest Discussions

Recently Viewed