LT8710

RECOMMENDED FOR NEW DESIGNS

Synchronous SEPIC/Inverting/Boost Controller with Output Current Control

Part Models
4
1ku List Price
Starting From $4.09

Part Details

  • Wide Input Range: 4.5V to 80V
  • Rail-to-Rail Output Current Monitor and Control
  • Input Voltage Regulation for High Impedance Inputs
  • C/10 or Power Good Indication Pin
  • MODE Pin for Forced CCM or Pulse-Skipping Operation
  • Switching Frequency Up to 750kHz
  • Easily Configurable as a Boost, SEPIC, Inverting or Flyback Converter with Single Feedback Pin
  • Can Be Synchronized to External Clock
  • High Gain EN/FBIN Pin Accepts Slowly Varying Input Signals
  • 20-Lead TSSOP Package
LT8710
Synchronous SEPIC/Inverting/Boost Controller with Output Current Control
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2067A

LT8710EFE Inverting Demo Board | 4.5V ≤ VIN ≤ 28V; VOUT: -5V @ 6A

Product Details

Demonstration circuit 2067A is a synchronous inverting converter (CUK topology) featuring the LT8710 switching controller. It regulates a –5V, 6A output from a 4.5V to 28V input source, and operates at 300kHz switching frequency. The LT8710 features simple negative or positive output voltage programming. The DC2067 programs a –5V output with a single resistor.

DC2067A
LT8710EFE Inverting Demo Board | 4.5V ≤ VIN ≤ 28V; VOUT: -5V @ 6A

Latest Discussions

Recently Viewed