
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT6372-1
RECOMMENDED FOR NEW DESIGNSPrecision Instrumentation Amplifier with Level Shift and Output Clamping
- Part Models
- 8
- 1ku List Price
- Starting From $4.22
Part Details
- Single Gain Set Resistor: G = 1 to >1000
- Excellent DC Precision
- Input Offset Voltage: 60µV Max
- Input Offset Voltage Drift: 0.6µV/°C Max
- Low Gain Error: 0.01% Max (G = 1)
- Low Gain Drift: 35ppm/°C Max (G > 1)
- High DC CMRR: 86dB Min (G = 1)
- Integrated Output Clamps
- Integrated Output Level Shift
- Input Bias Current: 800pA Max
- 3.1MHz –3dB Bandwidth (G = 1)
- Low Noise:
- 0.1Hz to 10Hz Noise: 0.2µVP-P
- 1kHz Voltage Noise: 7nV/√Hz
- Integrated Input RFI Filter
- Wide Supply Range 4.75V to 35V
- Temperature Ranges: –40°C to 85°C and –40°C to 125°C
- MS16E and 20-Lead 3mm × 4mm QFN Packages
The LT6372-1 is a gain programmable, high precision instrumentation amplifier that delivers industry leading DC precision. This high precision enables smaller signals to be sensed and eases calibration requirements, particularly over temperature. The LT6372-1 incorporates features into the LT6370 which further improve accuracy and simplify interfacing to an ADC.
The LT6372-1 uses a proprietary high performance bipolar process which enables industry leading accuracy coupled with exceptional long-term stability. The LT6372-1 is laser trimmed for very low input offset voltage (60µV) and high CMRR (86dB, G = 1). Proprietary on-chip test capability allows the gain drift (35ppm/°C) to be guaran-teed with automated testing.
The LT6372-1’s difference amplifier uses a split reference configuration which simplifies level shifting the amplifier’s output to the center of the ADC’s input range. Output clamp pins are also provided to limit the voltage which can be applied to an ADC’s input. EMI filtering is integrated on the LT6372-1’s inputs to maintain accuracy in the presence of harsh RF interference.
The LT6372-1 is available in a compact MS16E or a 20-pin 3mm × 4mm QFN. The LT6372-1 is fully specified over the –40°C to 85°C and –40°C to 125°C temperature ranges.
APPLICATIONS
- Bridge Amplifier
- Data Acquisition
- Thermocouple Amplifier
- Strain Gauge Amplifier
- Medical Instrumentation
- Transducer Interfaces
- Differential to Single-Ended Conversion
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Rarely Asked Question Page 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT6372HMSE-1#PBF | 16-Lead MSOP w/ EP | ||
LT6372HMSE-1#TRPBF | 16-Lead MSOP w/ EP | ||
LT6372HUDC-1#PBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
LT6372HUDC-1#TRPBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
LT6372IMSE-1#PBF | 16-Lead MSOP w/ EP | ||
LT6372IMSE-1#TRPBF | 16-Lead MSOP w/ EP | ||
LT6372IUDC-1#PBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
LT6372IUDC-1#TRPBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 2 | ||
LTC6363 | LAST TIME BUY | Precision, Low Power Differential Amplifier/ADC Driver Family |
ADA4945-1 | RECOMMENDED FOR NEW DESIGNS | High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver |
Precision Resistor Network 2 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
LT5401 | RECOMMENDED FOR NEW DESIGNS | Matched Resistor Network for Precision Amplifiers |
Series Voltage References 1 | ||
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Single Channel A/D Converters 2 | ||
LTC2367-16 | PRODUCTION | 16-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR |
LTC2389-16 | PRODUCTION | 16-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 96dB SNR |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT6372-0.2
- LT6372-1
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT6372-1 yet. Have something to say?
Start a Discussion on EngineerZone®