HMC8114
Obsolete5.8 GHz to 18 GHz, 90 W Power Amplifier
Viewing:
Part Details
- 5.8 GHz to 18 GHz frequency range
- 68 dB typical small signal gain
- 49.3 dBm typical saturated RF output power (PSAT)
- 61 dB gain control range with 1 dB LSB
- −20°C to +64°C operating baseplate temperature (TBP)
- Status and control interface 5 V TTL compatible
- 8-bit SPI attenuator control
- Overtemperature and RF OUT overvoltage standing wave ratio protection
- Alarm status communicated via control connector
- Conductively cooled through baseplate
- Active RF circuitry hermetically sealed
- Control printed wiring assemblies conformal coated for environmental protection
- Meets Grade A, high impact shock per MIL-S-901D
- Meets MIL-STD-167-1A vibration
The HMC8114 is a 90 W, gallium nitride (GaN), monolithic microwave integrated circuit (MMIC) power amplifier (PA) module that operates between 5.8 GHz and 18 GHz, provided in an environmentally sealed chassis.
The amplifier typically provides 68 dB of small signal gain and 49.3 dBm of saturated radio frequency (RF) output power. The amplifier draws 1 kW of power from a 48 V dc supply. The RF inputs and outputs are dc blocked and matched to 50 Ω for ease of use.
APPLICATIONS
Documentation
This is the most up-to-date revision of the Data Sheet.