HMC8113

Obsolete

2 GHz to 6 GHz, 500 W Power Amplifier

Viewing:

Part Details

  • 2 GHz to 6 GHz frequency range
  • 85 dB typical small signal gain
  • 57 dBm typical saturated output power
  • 61 dB gain control range with 1 dB LSB
  • Standard 5U 19-inch rack chassis (per EIA-310D)
  • 10°C to 50°C operating temperature
  • Status and control interface 5 V TTL compatible
  • 8-bit SPI attenuator control
  • User replaceable air filter on front panel
  • Overtemperature and overvoltage standing wave ratio protection
  • Alarm status communicated via front panel LED and control connector
  • Air cooled by front to rear airflow (2 rear mounted fans)
  • Active RF hermetically sealed circuitry
  • Control printed wiring assemblies conformal coated for environmental protection
  • Meets Grade A, high impact shock per MIL-S-901D
  • Meets MIL-STD-167-1A vibration
HMC8113
2 GHz to 6 GHz, 500 W Power Amplifier
HMC8113 Functional Block Diagram HMC8113 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed