HMC7810A

Obsolete

Optical Modulator Driver with Internal Attenuator and Power Detector

Part Details

  • 32.0 Gbps maximum data rate
  • 13 ps typical output rise time and fall time
  • 28 GHz bandwidth
  • Self biased, no power sequencing required
  • Adjustable gain
  • Integrated output peak detector
  • Low power consumption
    • 0.5 W with 3.3 V positive/negative external supply voltage
    • 0.44 W with 2.5 V positive/negative external supply voltage
  • Use with compact bias tee: 1 inch × 0402 + 1 inch × 0603, SMT only
  • 16-terminal, 2.9 mm × 2.9 mm, leadless chip carrier (LCC) package
  • Differential balanced outputs
HMC7810A
Optical Modulator Driver with Internal Attenuator and Power Detector
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC7810A

HMC7810A Evaluation Board

Product Details

EV1HMC7810ALC3 is a populated, Rogers 4350B based evaluation board. For normal operation, it requires two external supply voltages VDD : 3.3V/150mA at the supply pin VDD and VDD_EXTP/VDD_EXTN. To adjust the gain of HMC7810A VCTL test point can be used. When VCTL is −1.5 V, the gain is maximum, and when VCTL is 0 V, the gain is minimum. In addition the outputs VDET and VREF of the internal peak detector can be monitored from the test point which are labeled VDET and VREF. To implement an external automatic gain control, use an analog attenuator and the features of the peak detector.

EVAL-HMC7810A
HMC7810A Evaluation Board

Latest Discussions

Recently Viewed