Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC554ALC3B

PRODUCTION

10 GHz to 20 GHz, GaAs, MMIC, Double Balanced Mixer

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion loss: 8.5 dB
  • LO to RF Isolation: 37 dB
  • Input IP3: 20 dBm
  • RoHS compliant, 2.90 mm × 2.90 mm, 12-terminal LCC package
HMC554ALC3B
10 GHz to 20 GHz, GaAs, MMIC, Double Balanced Mixer
HMC554A Functional Block Diagram HMC554A Pin Configuration HMC554A Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC554ALC3B
HMC554ALC3B Evaluation Board
EV1HMC554ALC3BANGLE-web EV1HMC554ALC3BBOTTOM-web EV1HMC554ALC3BTOP-web

Latest Discussions

Recently Viewed