Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC525ALC4

PRODUCTION

4 GHz to 8.5 GHz, GaAs, MMIC, I/Q Mixer

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: no dc bias required
  • Conversion loss: 8 dB typical
  • Input IP3: 20 dBm (typical)
  • LO to RF isolation: 47 dB (typical)
  • IF frequency range: dc to 3.5 GHz
  • RoHS compliant, 24-terminal, 4 mm × 4 mm LCC package
HMC525ALC4
4 GHz to 8.5 GHz, GaAs, MMIC, I/Q Mixer
HMC525A Functional Block Diagram HMC525A Pin Configuration HMC525A Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-HMC525ALC4

 HMC525ALC4 Evaluation Board

Product Details

The EVAL-HMC525ALC4 is RF designed to cover the frequency range of HMC525ALC4 I/Q mixer IC. The device can be used as either an image reject mixer or a single sideband upconverter.

EVAL-HMC525ALC4
 HMC525ALC4 Evaluation Board
EVAL-HMC525ALC4ANGLE-web EVAL-HMC525ALC4BOTTOM-web EVAL-HMC525ALC4TOP-web

Latest Discussions

Recently Viewed