Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC347B

RECOMMENDED FOR NEW DESIGNS

GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Broadband frequency range: 0.1 GHz to 20 GHz 
  • Nonreflective, 50 Ω design
  • Low insertion loss: 1.7 dB typical to 20 GHz
  • High isolation: 46 dB typical to 20 GHz
  • High input linearity
    • Input P1dB: 25 dBm typical
    • Input IP3: 41 dBm typical
  • High power handling
    • 27 dBm through path
    • 25 dBm terminated path
  • 10-pad, 1.3 mm × 0.85 mm × 0.102 mm CHIP
HMC347B
GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions