HMC292A-Die

PRODUCTION

14 GHz to 32 GHz, GaAs, MMIC, Double Balanced Mixer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Passive: No DC Bias Required
  • Conversion loss (downconverter): 9 dB typical at 14 GHz to 30 GHz
  • Single-sideband noise figure: 11 dB typical at 14 GHz to 30 GHz
  • Input IP3 (downconverter): 20 dBm typical at 14 GHz to 30 GHz
  • Input P1dB compression point (downconverter): 12 dBm typical at 14 GHz to 30 GHz
  • Input IP2: 53 dBm typical at 14 GHz to 30 GHz
  • RF to IF isolation: 30 dB typical at 14 GHz to 30 GHz
  • LO to RF isolation: 46 dB typical at 14 GHz to 30 GHz
  • LO to IF isolation: 34 dB typical at 14 GHz to 30 GHz
  • RF return loss: 10 dB typical at 14 GHz to 30 GHz
  • LO return loss: 9 dB typical at 14 GHz to 30 GHz
  • Wide IF frequency range: dc to 8 GHz
  • Small size: 7-pad bare die [CHIP]
HMC292A-Die

14 GHz to 32 GHz, GaAs, MMIC, Double Balanced Mixer

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC292A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed