Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC213B

RECOMMENDED FOR NEW DESIGNS

1.5 GHz to 4.5 GHz, GaAs, MMIC, Double Balanced Mixer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Passive: no dc bias required
  • Conversion loss: 10 dB typical Input IP3: 21 dBm typical
  • RoHS compliant, ultraminiature package: 8-lead MSOP
HMC213B

1.5 GHz to 4.5 GHz, GaAs, MMIC, Double Balanced Mixer

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC213B
HMC213B Evaluation Board

Latest Discussions

Recently Viewed