The operational amplifier (op amp) is an important part of any analog signal chain, often working as a crucial part of the interface between sensors and our world-leading ADCs. Common analog op amp functions include gain, buffering, filtering, and level-shifting. Analog Devices’ portfolio provides the broadest choice of op amps in the industry, delivering unmatched quality, robustness, and performance to enable optimized solutions in automotive, industrial, consumer, and healthcare markets.
Explore op amps by parameters and find expert system-level advice on design problems with our reference designs (Circuits from the Lab®), design tools, selection guides, filter design, calculators, and LTSpice®/SPICE models for operational amplifiers.
Sub-subcategories
Current Feedback Op Amps
Rail-to-Rail Op Amps
General Purpose Op Amps
High Speed Op Amps (Bandwidth ≥ 50MHz)
Low Noise Op Amps (≤ 10nV/√Hz)
Low Power Op Amps (≤ 1mA/amp)
JFET Input Op Amps
Low Input Bias Current Op Amps (≤100 pA)
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C)
High Voltage Op Amps ≥12V
High Output Current Op Amps ≥ 100mA
Zero-Drift Op Amps