ADXL1005
RECOMMENDED FOR NEW DESIGNSLow Noise, Wide Bandwidth, MEMS Accelerometer
- Part Models
- 3
- 1ku List Price
- Starting From $47.23
Part Details
- Single, in plane axis accelerometer with analog output
- Full-scale range: ±100 g
- Linear frequency response range: dc to 23 kHz typical (3 dB point)
- Resonant frequency: 42 kHz typical
- Ultralow noise density: 75 μg/√Hz
- Overrange sensing plus dc coupling allows fast recovery time
- Complete electromechanical self test
- Single-supply operation
- Output voltage ratiometric to supply
- Low power consumption: 1.0 mA typical
- Power saving standby operation mode with fast recovery
- RoHS compliant
- −40°C to +125°C operating temperature range
- 32-lead, 5 mm × 5 mm × 1.80 mm LFCSP package
- See datasheet for additional features
The ADXL1005 delivers ultralow noise density over an extended frequency range and is optimized for bearing fault detection and diagnostics. The ADXL1005 has typical noise density of 75 μg/√Hz across the linear frequency range. Microelectronicmechanical systems (MEMS) accelerometers have stable and repeatable sensitivity, and are immune to external shocks up to 10,000 g.
The integrated signal conditioning electronics enable such features as full electrostatic self test (ST) and an overrange (OR) indicator, useful for embedded applications. With low power and single-supply operation of 3.3 V to 5.25 V, the ADXL1005 also enables wireless sensing product design. The ADXL1005 is available in a 5 mm × 5 mm × 1.80 mm LFCSP package, and operates over the −40°C to +125°C temperature range.
APPLICATIONS
- Condition monitoring
- Predictive maintenance
- Asset health
- Test and measurement
- Health usage monitoring system (HUMSs)
- Acoustic emissions
Documentation
Data Sheet 1
Technical Articles 4
Video 1
Solutions Bulletin & Brochure 3
Analog Dialogue 3
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL1005BCPZ | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
ADXL1005BCPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
ADXL1005BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.