ADP5003

RECOMMENDED FOR NEW DESIGNS

Low Noise Micro PMU, 3 A Buck Regulator with 3 A LDO

Part Models
1
1ku List Price
Starting From $2.93

Part Details

  • Low noise, dc power supply system
    • High efficiency buck for first stage conversion
    • High PSRR, low noise LDO regulator to remove switching ripple
    • Adaptive LDO regulator headroom control option for optimal efficiency and PSRR across full load range
  • Precision enable inputs for both the buck regulator and LDO
  • 3 A, low noise, buck regulator
    • Wide input voltage range: 4.2 V to 15 V
    • Programmable output voltage range: 0.6 V to 5.0 V
    • 0.3 MHz to 2.5 MHz internal oscillator
    • 0.3 MHz to 2.5 MHz SYNC frequency range
  • 3 A, low noise, NFET LDO regulator (active filter)
    • Wide input voltage range: 0.65 V to 5 V
    • Programmable output voltage range: 0.6 V to 3.3 V
    • Differential point of load remote sensing
    • 3 μV rms output noise (independent of output voltage)
    • PSRR > 50 dB (to 100 kHz) with 400 mV headroom at 3 A
    • Ultrafast transient response
    • Power-good output
  • −40°C to +125°C operating junction temperature range
  • 32-lead, 5 mm × 5 mm, LFCSP
ADP5003
Low Noise Micro PMU, 3 A Buck Regulator with 3 A LDO
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP5003
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5003

ADP5003 Evaluation Board

Features and Benefits

  • PVIN1 input voltage range: 4.2V to 15 V
  • Buck output voltage: 2.5 V (programmable from 0.6 V to 5.0V)
  • PVIN2 Input voltage range: 0.65 V to 5 V
  • LDO output voltage: 1.8 V (programmable from 0.6 V to 3.3 V)

Product Details

The ADP5003CP-EVALZ evaluation board demonstrates the functionality of the ADP5003 dc-to-dc converter and low noise low dropout regulator (LDO).


Use the ADP5003CP-EVALZ to evaluate simple device measurements such as line regulation, load regulation, and efficiency. Device features include the buck regulator in fixed output or in adaptive headroom control and syncing the operating frequency to the external clock.


A full description of the ADP5003 is available in the ADP5003 data sheet and should be consulted when using this evaluation board.

EVAL-ADP5003
ADP5003 Evaluation Board

Latest Discussions

Recently Viewed