ADMV1011

RECOMMENDED FOR NEW DESIGNS

17 GHz to 24 GHz, GaAs, MMIC, I/Q Upconverter

Part Models
2
1ku List Price
Starting From $40.11

Part Details

  • RF output frequency range: 17 GHz to 24 GHz
  • IF input frequency range: 2 GHz to 4 GHz
  • LO input frequency range: 8GHz to 12 GHz with 2× multiplier
  • Sideband rejection: 32 dB for lower sideband
  • P1dB: 25 dBm
  • Gain regulation: 30 dB
  • Output IP3: 33 dBm
  • Matched 50 Ω RF output, LO input, and IF input
  • 32-terminal, 4.9 mm × 4.9 mm LCC package
ADMV1011

17 GHz to 24 GHz, GaAs, MMIC, I/Q Upconverter

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADMV1011

ADMV1011 Evaluation Board

Product Details

The circuit board for the application uses RF circuit design techniques. Signal lines have 50 Ω impedance. The package ground leads and exposed pad connect directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc., upon request.

EVAL-ADMV1011
ADMV1011 Evaluation Board

Latest Discussions

Recently Viewed