ADAR2004

RECOMMENDED FOR NEW DESIGNS

10 GHz to 40 GHz, 4-Channel Rx Mixer with 4× LO Multiplier/Filter

Part Models
2
1ku List Price
Starting From $70.62

Part Details

  • Quad LNA, mixer, IF VGA
  • 4× LO multiplier with programmable harmonic filter
  • RF input frequency range: 10 GHz to 40 GHz
  • IF output frequency range: 0 MHz to 800 MHz
  • LO input frequency range: 2.4 GHz to 10.1 GHz
  • Gain range: 21 dB to 41 dB
  • Input P1dB: −20 dBm typical (at minimum gain)
  • Noise figure: 9 dB typical (at maximum gain)
  • 3-Wire or 4-Wire SPI Control
  • On-Chip Programmable State Machines for fast multiplier/filter and receiver switching and control
  • On-Chip Temperature Sensor and ADC
  • DC power: 910 mW (2.5 V supply)
  • 7 mm × 7 mm, 48-terminal LGA package
ADAR2004
10 GHz to 40 GHz, 4-Channel Rx Mixer with 4× LO Multiplier/Filter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAR2004

Evaluating the ADAR2004 10GHz to 40GHz 4-Channel Rx Mixer with 4x LO

Features and Benefits

  • Based on the ADAR2004 4-Channel Rx Mixer with 4x LO
  • Controllable through SPI
  • Multiple forms of digital interface (3.3 V and 1.8 V logic)
  • On-board logic level translators with 1.8 V low dropout regulator for supply
  • Software control from a Windows-based PC through USB

Product Details

The ADAR2004 is a 4-channel receiver IC that is optimized for millimeter wave body scanning applications. Accepting differential input signals from 10 GHz to 40 GHz, the ADAR2004 provides a low intermediate frequency (IF) output up to 800 MHz. Each receive channel also has independent gain control.

All device functions and configuration options can be accessed by a 3-wire or 4-wire Analog Devices, Inc., serial peripheral interface (SPI).

The mixer local oscillator (LO) path includes a 4x multiplier requiring an applied LO frequency between 2.4 GHz to 10.1 GHz. The 4x multiplier block includes a programmable filter that helps keep harmonics down before hitting the mixer.

Two programmable state machines are included to facilitate simple configuration, control, and fast switching of the frequency multiplier/filter, and receiver sections. These sequencers are programmed through the SPI and are then operated by pulsed inputs (reset and advance).

The ADAR2004 requires only a single 2.5V supply with power consumption of 910 mW with all channels turned on.

The ADAR2004 is available in a 7 x 7 mm, 48-terminal LGA package and is specified from -40°C to +85°C.

Applications

  • Industrial scanners
  • Test and Instrumentation
  • Cellular infrastructure: 5G mmW
  • Military radios, radars, electronic counter measures (ECMs)
  • Microwave radios and very small aperture terminals (VSATs)

EVAL-ADAR2004
Evaluating the ADAR2004 10GHz to 40GHz 4-Channel Rx Mixer with 4x LO

Latest Discussions

Recently Viewed