AD8551

PRODUCTION

Zero-Drift, Single-Supply, RRIO Single Op Amp

Part Models
5
1ku List Price
Starting From $1.73

Part Details

  • Low offset voltage: 1 μV
  • Input offset drift: 0.005 μV/°C
  • Rail-to-rail input and output swing
  • 5 V/2.7 V single-supply operation
  • High gain, CMRR, PSRR:
    130 dB
  • Ultralow input bias current:
    20 pA
  • Low supply current:
    700 μA/op amp
  • Overload recovery time: 50 μs
  • No external capacitors required
AD8551
Zero-Drift, Single-Supply, RRIO Single Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC2057
LTC2057HV
RECOMMENDED FOR NEW DESIGNS High Voltage, Low Noise Zero-Drift Operational Amplifier
ADA4528-1 PRODUCTION Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
ADA4522-1 RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8551

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed