
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD623
PRODUCTIONSingle and Dual-Supply, Rail-to-Rail, Low Cost Instrumentation Amplifier
- Part Models
- 11
- 1ku List Price
- Starting From $2.27
Part Details
- Easy to use
- Rail-to-rail output swing
- Input voltage range extends 150 mV below ground (single supply)
- Low power, 550 μA maximum quiescent current
- Gain set with one external resistor
- Gain range: 1 to 1000
- 14-terminal, 6 mm × 5.6 mm × 2.2 mm, LCC package
- High accuracy dc performance
- 0.10% gain error (G = 1)
- 0.35% gain error (G > 1)
- Noise: 35 nV/√Hz RTI noise at 1 kHz
- Optimal dynamic specifications
- 800 kHz bandwidth (G = 1)
- 20 μs settling time to 0.01% (G = 10)
The AD623 is an integrated, single- or dual-supply instrumentation amplifier that delivers rail-to-rail output swing using supply voltages from 2.7 V to 12 V. The AD623 offers user flexibility by allowing single gain set resistor programming and by conforming to the 8-lead industry standard pinout configuration. With no external resistor, the AD623 is configured for unity gain (G = 1), and with an external resistor, the AD623 can be programmed for gains of up to 1000.
The accuracy of the AD623 is the result of increasing ac common-mode rejection ratio (CMRR) coincident with increasing gain. Line noise harmonics are rejected due to constant CMRR up to 200 Hz. The AD623 has a wide input common-mode range and amplifies signals with common-mode voltages as low as 150 mV below ground. The AD623 maintains optimal performance with dual and single polarity power supplies.
Applications
- Low power medical instrumentation
- Transducer interfaces
- Thermocouple amplifiers
- Industrial process controls
- Difference amplifiers
- Low power data acquisition
Documentation
Data Sheet 1
User Guide 1
Application Note 6
Technical Articles 7
Technical Book 1
Rarely Asked Question Page 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD623ANZ | 8-Lead PDIP | ||
AD623ARMZ | 8-Lead MSOP | ||
AD623ARMZ-REEL | 8-Lead MSOP | ||
AD623ARMZ-REEL7 | 8-Lead MSOP | ||
AD623ARZ | 8-Lead SOIC | ||
AD623ARZ-R7 | 8-Lead SOIC | ||
AD623ARZ-RL | 8-Lead SOIC | ||
AD623BNZ | 8-Lead PDIP | ||
AD623BRZ | 8-Lead SOIC | ||
AD623BRZ-R7 | 8-Lead SOIC | ||
AD623BRZ-RL | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 19, 2018 - 18_0072 AD623 Data Sheet Correction |
||
AD623ANZ | PRODUCTION | |
AD623ARMZ | PRODUCTION | |
AD623ARMZ-REEL | PRODUCTION | |
AD623ARMZ-REEL7 | PRODUCTION | |
AD623ARZ | PRODUCTION | |
AD623ARZ-R7 | PRODUCTION | |
AD623ARZ-RL | PRODUCTION | |
AD623BNZ | PRODUCTION | |
AD623BRZ | PRODUCTION | |
AD623BRZ-R7 | PRODUCTION | |
AD623BRZ-RL | PRODUCTION | |
Oct 15, 2013 - 13_0199 Polymide thickness change for AD623 |
||
AD623ANZ | PRODUCTION | |
AD623ARMZ | PRODUCTION | |
AD623ARMZ-REEL | PRODUCTION | |
AD623ARMZ-REEL7 | PRODUCTION | |
AD623ARZ | PRODUCTION | |
AD623ARZ-R7 | PRODUCTION | |
AD623ARZ-RL | PRODUCTION | |
AD623BNZ | PRODUCTION | |
AD623BRZ | PRODUCTION | |
AD623BRZ-R7 | PRODUCTION | |
AD623BRZ-RL | PRODUCTION | |
Jan 18, 2012 - 11_0303 AD623 Die Revision |
||
AD623ANZ | PRODUCTION | |
AD623ARMZ | PRODUCTION | |
AD623ARMZ-REEL | PRODUCTION | |
AD623ARMZ-REEL7 | PRODUCTION | |
AD623ARZ | PRODUCTION | |
AD623ARZ-R7 | PRODUCTION | |
AD623ARZ-RL | PRODUCTION | |
AD623BNZ | PRODUCTION | |
AD623BRZ | PRODUCTION | |
AD623BRZ-R7 | PRODUCTION | |
AD623BRZ-RL | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD623ANZ | PRODUCTION | |
AD623BNZ | PRODUCTION | |
May 17, 2018 - 18_0077 AD623 Die Revision and Wafer Fabrication Process Change |
||
AD623ARMZ | PRODUCTION | |
AD623ARMZ-REEL | PRODUCTION | |
AD623ARMZ-REEL7 | PRODUCTION | |
AD623ARZ | PRODUCTION | |
AD623ARZ-R7 | PRODUCTION | |
AD623ARZ-RL | PRODUCTION | |
AD623BRZ | PRODUCTION | |
AD623BRZ-R7 | PRODUCTION | |
AD623BRZ-RL | PRODUCTION | |
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
AD623ARMZ | PRODUCTION | |
AD623ARMZ-REEL | PRODUCTION | |
AD623ARMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD623ARMZ | PRODUCTION | |
AD623ARMZ-REEL | PRODUCTION | |
AD623ARMZ-REEL7 | PRODUCTION | |
Jul 20, 2012 - 12_0105 Halogen Free Material Change for Select SOIC Narrow and Wide Body Products Assembled at Amkor |
||
AD623ARZ | PRODUCTION | |
AD623ARZ-R7 | PRODUCTION | |
AD623ARZ-RL | PRODUCTION | |
AD623BRZ | PRODUCTION | |
AD623BRZ-R7 | PRODUCTION | |
AD623BRZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD8226 | PRODUCTION | Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier |
Tools & Simulations
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolAD623 SABER Macro-Model 3
- AD623A SABER Macro-Model Rev. A, 4/01
- AD623ARM SABER Macro-Model Rev. A, 4/01
- AD623B SABER Macro-Model Rev. A, 4/01
SPICE Model 1
Signal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolIn-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Open Tool