Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADP7182

RECOMMENDED FOR NEW DESIGNS

–28 V, −200 mA, Low Noise, Linear Regulator

Part Models
12
1ku List Price
Starting From $1.66

Part Details

  • Low noise: 18 μV rms
  • Power supply rejection ratio (PSRR): 66 dB at 10 kHz at VOUT = −3 V
  • Positive or negative enable logic
  • Stable with small 2.2 μF ceramic output capacitor
  • Input voltage range: −2.7 V to −28 V
  • Maximum output current: −200 mA
  • Low dropout voltage: −185 mV at −200 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature
    • +2% maximum/−3% minimum
  • Low quiescent current, IGND = −650 μA with −200 mA load
  • Low shutdown current: −2 μA
  • Adjustable output from −1.22 V to −VIN + VDO
  • Current-limit and thermal overload protection
  • 6- and 8-lead LFCSP and 5-lead TSOT
ADP7182
–28 V, −200 mA, Low Noise, Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1964 RECOMMENDED FOR NEW DESIGNS 200mA, Low Noise, Low Dropout Negative Micropower Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP7182
  • ADP7182-1.2
  • ADP7182-1.5
  • ADP7182-1.8
  • ADP7182-2.5
  • ADP7182-3.0
  • ADP7182-5.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADP7182

ADP7182 Evaluation Board

Product Details

The ADP7182 evaluation board is used to demonstrate the functionality of the ADP7182 series of linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


For more details about the ADP7182 linear regulator, see the ADP7182 data sheet, available at www.analog.com.

eval board
SCP-ADP7182-EVALZ

ADP7182 Signal Chain Evaluation Board | 200mA Low Noise Negative LDO

Product Details

Demonstration circuit SCP-ADP7182-EVALZ is a –28V, –200mA Low Dropout (LDO) regulator designed to allow low noise operation in noise sensitive circuits. It is easily configured for a wide output range and can provide extremely quiet operation with its high PSRR.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the ADP7182. Please refer to the ADP7182 datasheet for a complete description of the part.

eval board
AD-FMCOMMS11-EBZ

Direct RF to Baseband Transmit Radio

Features and Benefits

  • TX
    • 16-bit 12GSPS RFDAC
    • JESD204B Interface
      • 8 lanes up to 12.5Gbps
    • 1x/2x/4x/6x/8x/12x/16x/24x/32x Interpolation
    • 64-bit NCO at max rate
    • Analog Modes of Operation:
      • Normal Mode: 6GSPS DAC rate
        • Synthesis up to 2.5GHz (1st Nyquist)
      • Mix Mode: 6GSPS DAC rate
        • Synthesis in 2nd & 3rd Nyquist zones
      • 2X Normal Mode: 12GSPS DAC rate
        • Synthesis up to 6GHz (1st Nyquist)
      • Excellent dynamic performance
  • RX
    • 3.2GHz full power bandwidth at 2.5GSPS
      • Noise Density = -149.5dBFs/Hz, ENOB = 9.5 bits
      • SFDR = 77 dBc at 1GHz Ain (2.5Gsps)
      • SFDR = 77dBc at 1.8GHz Ain (2.5Gsps)
    • +/-0.3 LSB DNL, +/-1.0 LSB INL
    • Dual supplies : 1.3V and 2.5V
    • 8 or 6 Lane JESD204B Outputs
    • Programmable clipping threshold for Fast Detect output
    • Two Integrated wide band digital down converters (DDC) per channel
      • 10-bit complex NCO
      • 2 cascaded half band filters (dec/8, dec/16)
    • Timestamp for synchronous processing alignment
      • SYSREF Setup/Hold detector
    • Programmable Interrupt (IRQ) event monitor

Product Details

The AD-FMComms11-EBZ board is a system platform board for communication infrastructure applications that demonstrates the Direct to RF (DRF) transmitter and observation receiver architecture. Using high sample rate RFDAC(s) and RFADC(s), a number of components in previous generation transmitters can be eliminated, such as mixers, modulators, IF amplifiers and filters. The objective being to bring the ADC or DAC as close to the antenna as possible, leading to possibly more cost effective and efficient communications solution.

It is composed of multi-GSPS RF ADC and DAC, AD9625 and AD9162 respectively. The transmit path contains a balun, low pass filter, gain block and variable attenuation to produce an output appropriate for a power amplifier module. Along the observation path, the PA output is coupled back into the board through a variable attenuator, a balun and finally the ADC. Clock management is taken care of on board; all the necessary clocks are generated from a reference. Power management is present as well.

eval board
EVAL-AD7768-1

AD7768-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-1
  • PC control in conjunction with EVAL-SDP-CH1Z
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components.

The EV-AD7768-1FMCZ software fully configures the AD7768-1 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EV-AD7768-1FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-1 over USB through the system demonstration platform (EVAL-SDP-CH1Z).

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-ADP7182
ADP7182 Evaluation Board
SCP-ADP7182-EVALZ
ADP7182 Signal Chain Evaluation Board | 200mA Low Noise Negative LDO
AD-FMCOMMS11-EBZ
Direct RF to Baseband Transmit Radio
EVAL-AD7768-1
AD7768-1 Evaluation Board
EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Reference Designs

CN0513 Board
CN0513 Circuits from the lab

20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution

Features and Benefits

  • Data acquisition solution fully characterized over 0°C to 70°C
  • Guaranteed 20-bit no missing codes
  • INL: ±2 ppm, DNL: ±0.25 ppm
  • Throughput: 1.8 MSPS
  • Offset error drift: ±3.5 ppm/°C; gain error drift: ±6 ppm/°C
  • SNR: 98 dB at G = 1, 92 dB at G = 10, fIN = 1 kHz
  • THD: −120 dB at G = 1, −116 dB at G = 10, fIN = 1 kHz
  • Oversampled dynamic range: 102 dB at 900 kSPS, OSR = 2
  • Software programmable bipolar input ranges (±1 V to ±10 V)
    • Allows single-ended and differential signals
  • CMRR: 92 dB typical
  • GΩ input impedance allows direct interface with sensors
  • Ease of use features reduce system power and complexity
  • ADC Input overvoltage clamp protection sinks up to 50 mA
  • On-board 5 V reference and buffer
  • First conversion accurate, no latency/pipeline delay
  • Fast conversion time allows low SPI clock rates
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
Isolated Multichannel Data Acquisition Simplified Circuit
CN0385 Circuits from the lab

Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

Features and Benefits

  • Multichannel Isolated Data Acquisition System
  • Industrial Signal Levels
  • 18-bit, 2MSPS Conversion
  • 750kHz Channel Switching Rate

Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
Femtoampere Measurement System Functional Diagram
CN0407 Circuits from the lab

Ultrahigh Sensitivity Femtoampere Measurement Platform

Features and Benefits

  • Femtoampere measurements
  • Electrometer grade input amplifier
  • 20fA maximum input bias current @ 85°C
  • 24-bit sigma delta ADC

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2014-07-24 01:25
    sample_iTunes
  • lazy blur
    VIDEO · 2017-04-07 01:20
    Valeria
  • lazy blur
    VIDEO · 2014-02-11 01:44
    AnalogDevices-F04
CN-0393 Simplified Schematic Diagram
CN0393 Circuits from the lab

Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Features and Benefits

  • 2-channel, 16-bit 500kSPS simultaneous sampling
  • Bank isolated
  • Complete data acquisition system

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2017-01-26 02:28
    Reducing Challenges in the Precision Conversion Design Cycle
Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
CN0513
20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
CN0407
Ultrahigh Sensitivity Femtoampere Measurement Platform
CN0393
Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Latest Discussions