DAC08

NOT RECOMMENDED FOR NEW DESIGNS

8-Bit, High Speed, Multiplying D/A Converter (Universal Digital Logic Interface)

Part Models
15
1ku List Price
Starting From $1.56

Part Details

  • Fast settling output current: 85 ns
  • Full-scale current prematched to ±1 LSB
  • Direct interface to TTL, CMOS, ECL, HTL, PMOS
  • Nonlinearity to 0.1% maximum over temperature range
  • High output impedance and compliance: −10 V to +18 V
  • Complementary current outputs
  • Wide range multiplying capability: 1 MHz bandwidth
  • Low FS current drift: ±10 ppm/°C
  • Wide power supply range: ±4.5 V to ±18 V
  • Low power consumption: 33 mW at ±5 V
  • Low cost
DAC08
8-Bit, High Speed, Multiplying D/A Converter (Universal Digital Logic Interface)