ADXL103

RECOMMENDED FOR NEW DESIGNS

Precision ±1.7 g or ±18 g Single-Axis iMEMS® Accelerometer

Part Models
3
1ku List Price
Starting From $15.81
Viewing:

Part Details

  • High performance, single-axis accelerometer on a single IC chip
  • 5 mm × 5 mm × 2 mm LCC package
  • 1 mg resolution at 60 Hz
  • Low power: 700 µA at VS = 5 V (typical)
  • High zero g bias stability
  • High sensitivity accuracy
  • –40°C to +125°C temperature range
  • X and Y axes aligned to within 0.1° (typical)
  • Bandwith adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival
  • RoHS-compliant
  • Compatible with Sn/Pb- and Pb-free solder processes
ADXL103
Precision ±1.7 g or ±18 g Single-Axis iMEMS® Accelerometer
ADXL103 Functional Block Diagram ADXL103 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed