ADUM5240

PRODUCTION

Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (2/0 channel directionality)

Part Details

  • Integrated isolated DC/DC converter
  • Regulated 5 V/10 mA output
  • Dual dc to 1 Mbps (NRZ) signal isolation channels
  • Narrow body 8-lead SOIC package
  • Precise timing characteristics:
    3 ns maximum pulse width distortion
    3 ns maximum channel-to-channel matching
    70 ns maximum propagation delay
  • RoHS compliant
  • High temperature operation: 105°C
  • High common-mode transient immunity: > 25 kV/μs
  • Safety and Regulatory Approvals:
    UL recognition
    2500 V rms for 1 minute, per UL 1577
    CSA Component Acceptance Notice #5A
    VDE certificate of conformity
    DIN V VDE V 0884-10
    (VDE V 0884-10): 2006-12
    VIORM = 560 VPEAK
ADUM5240
Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (2/0 channel directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions