ADUC831

PRODUCTION

MicroConverter®, 12-Bit ADCs and DACs with Embedded 62 kBytes Flash MCU

Part Details

  • ANALOG I/O
    • 8-channel, 247 kSPS 12-bit ADC
      DC performance: ±1 LSB INL
      AC performance: 71 dB SNR
    • DMA controller for high speed ADC-to-RAM capture
    • 2 12-Bit (monotonic) voltage output DACs
    • Dual output PWM/Σ-Δ DACs
    • On-chip temperature sensor function ±3C
    • On-chip voltage reference
  • Memory
    • 62 kBytes on-chip Flash/EE program memory
    • 4 kBytes on-chip Flash/EE data memory
    • Flash/EE, 100 yr retention, 100 kCycles endurance
    • 2304 bytes on-chip data RAM
  • 8051 based core
    • 8051 compatible instruction set (16 MHz max)
    • 12 interrupt sources, 2 priority levels
    • Dual data pointer
    • Extended 11-bit stack pointer
  • See data sheet for additional features

ADUC831
MicroConverter®, 12-Bit ADCs and DACs with Embedded 62 kBytes Flash MCU
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 15

Technical Articles 1

Learn More

Software Resources


Evaluation Kits

EVAL-ADUC831

ADuC831 QuickStart Development System

Product Details

Development system for evaluation of the ADuC831, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

EVAL-ADUC831
ADuC831 QuickStart Development System

Latest Discussions

Recently Viewed