ADT7470

PRODUCTION

Temperature Sensor Hub and Fan Controller

Part Models
3
1ku List Price
Starting From $2.77

Part Details

  • Monitors and Controls Speed of up to 4 Fans Independently
  • PWM Outputs Drive each Fan under Software Control
  • FULL_SPEED Input Allows Fans to be Blasted 100% by External Hardware
  • Tristate ADDR Pin Allows up to 3 Devices on a Single Bus
  • Monitors up to 10 Remote Temperature Sensors
  • SMBALERT Interrupt Signals Failures to System Controller
  • Temperature Decoder Interprets TMP05 / TMP06 Temperature Sensors and Communicates Values over I2C Bus
  • See datasheet for additional features
ADT7470
Temperature Sensor Hub and Fan Controller
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
EVAL-ADT7470

ADT7470 Evaluation Board

Features and Benefits

  • On-board and remote temperature sensing
  • On-board and remote fan control
  • No calibration necessary
  • Programmable over/under temperature limits
  • USB serial interface
  • Supports SMBus Alert
  • 3 V to 5.5 V supply
  • 16-lead QSOP

Product Details

The ADT7470 evaluation board is a multi-functional board which includes fan control and monitoring functions in addition to temperature sensing using on board TMP05's. All I/O functionality of the ADT7470 can be exercised without using any external components.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-ADT7470
ADT7470 Evaluation Board

Latest Discussions

Recently Viewed