ADIS16250

Obsolete

Programmable Low Power Gyroscope

Part Details

  • Yaw rate gyroscope with digital range scaling
    ±80°/sec, ±160°/sec, and ±320°/sec settings
  • 14-bit digital gyroscope sensor outputs
  • 12-bit digital temperature sensor output
  • Calibrated sensitivity and bias
    ADIS16250: +25°C
    ADIS16255: −40°C to +85°C
  • In-system, auto-zero for bias drift calibration
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • Please see data sheet for additional features

Suggested Replacement Parts

ADIS16260 PRODUCTION

Programmable Low Power Gyroscope

ADIS16250
Programmable Low Power Gyroscope