ADE7751

PRODUCTION

Single Phase Energy Metering IC with On-Chip Fault Detection

Part Models
2
1ku List Price
Starting From $2.39

Part Details

  • Exceeds IEC61036 with less than 0.1% active energy error over dynamic range of 500:1 at 25ºC
  • Continuous monitoring of Phase and Neutral
  • Fault and Reverse Power Outputs Indicate Potential Miswiring
  • Low Power (15 mW typical)
  • Pulse Output for Direct Interface to Stepper Motor Counter
  • Additional High Frequency Pulse Output for Fast Calibration
  • On chip Voltage Reference (2.4 V)
ADE7751
Single Phase Energy Metering IC with On-Chip Fault Detection
Ask a Question

Documentation

Data Sheet 1

Application Note 3

Technical Articles 10

Evaluation Design File 1

Association & Standard 17

Frequently Asked Question 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADE7953 PRODUCTION Single Phase Multifunction Metering IC with Neutral Current Measurement
ADE9153A RECOMMENDED FOR NEW DESIGNS Energy Metering IC with Autocalibration
ADE9153B NOT RECOMMENDED FOR NEW DESIGNS Energy Metering IC with Sensor Monitoring and Self-Calibration
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7751

ADE7751 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADE7751
ADE7751 Evaluation Board

Latest Discussions

Recently Viewed