ADA4412-3
PRODUCTIONIntegrated Triple Video Filter with Selectable Cutoff Frequencies for RGB, HD and SD
- Part Models
- 3
- 1ku List Price
- Starting From $1.89
Part Details
- 6th Order Adjustable Video Filters 36 MHz, 18 MHz, and 9 MHz
- Many Video Standards Supported GBR, YPbPr, YUV, SD Y/C
- Resolutions up to 1080i/720p
- DC Output Offset Adjust: ±0.5 V, input referred
- Fixed Throughput Gain of x2
- Excellent Video Specifications
- Wide Supply Range +4.5 V to ±5 V
- Rail-to-Rail Output
- Disable Feature
- Small Packaging: 20-lead QSOP
The ADA4412-3 is a comprehensive filtering solution designed to give designers the flexibility to easily filter and drive various video signals, including high definition video. Cutoff frequencies of the 6th order video filters range from 9 MHz to 36 MHz. The filters are tuned for RGB, high definition, and standard definition video signals.
The ADA4412-3 includes an output offset voltage adjustment feature. Output voltage offset is continuously adjustable over an input-referred range of ±500 mV by applying a differential voltage to an independent offset control input.
The ADA4412-3 can operate on a single +5 V supply as well as ±5 V supplies. Single-supply operation is ideal in applications where power consumption is critical. The disable feature allows for further power conservation by greatly reducing the supply current when a particular device is not in use.
The ADA4412-3 is available in the 20-lead QSOP package and is rated for operation over the industrial temperature range of -40°C to +85°C.
APPLICATIONS
- Set-top boxes
- DVD players and recorders
- Personal video recorders
- HDTVs
- Projectors
Documentation
Data Sheet 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4412-3ARQZ | 20-Lead QSOP | ||
ADA4412-3ARQZ-R7 | 20-Lead QSOP | ||
ADA4412-3ARQZ-RL | 20-Lead QSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
ADA4412-3ARQZ | PRODUCTION | |
ADA4412-3ARQZ-R7 | PRODUCTION | |
ADA4412-3ARQZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADA4412-3 yet. Have something to say?
Start a Discussion on EngineerZone®