ADA4411-3

PRODUCTION

Integrated Triple Video Filter and Buffer with Selectable Cutoff Frequencies and Multiplexed Inputs for RGB, HD and SD

Part Models
3
1ku List Price
Starting From $2.25

Part Details

  • 6th Order Adjustable Video Filters
    36 MHz, 18 MHz, and 9 MHz
  • Many Video Standards Supported
    GBR, YPbPr, YUV,SD Y/C
  • Resolutions up to 1080i/720p
  • 2:1 MUX on all Inputs
  • Variable Gain: x2 or x4
  • DC Output Offset Adjust: ±0.5 V, input referred
  • Excellent Video Specifications
  • Wide Supply Range
    +4.5 V to ±5 V
  • Rail-to-Rail Output
  • Disable Feature
ADA4411-3
Integrated Triple Video Filter and Buffer with Selectable Cutoff Frequencies and Multiplexed Inputs for RGB, HD and SD
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
No discussions on ADA4411-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed