AD9444

PRODUCTION

14-Bit, 80 MSPS A/D Converter

Part Models
1
1ku List Price
Starting From $47.55
Viewing:

Part Details

  • 80 MSPS guaranteed sampling rate
  • 100 dB two-tone SFDR with 69.3 MHz and 70.3 MHz
  • 73.1 dB SNR with 70 MHz input
  • Excellent linearity
    DNL = ±0.4 LSB typical
    INL = ±0.6 LSB typical
  • 1.2 W power dissipation
  • 3.3 V and 5 V supply operation
  • 2.0 VP-P differential full-scale input
  • LVDS outputs (ANSI-644 compatible)
  • Data format select
  • Output clock available
  • 97 dBc SFDR with 70 MHz input
AD9444
14-Bit, 80 MSPS A/D Converter
AD9444 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9444 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9444 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed