AD9260

PRODUCTION

16-Bit High Speed Oversampled A/D Converter

Part Details

  • 8x Oversampling Mode, 20 MSPS Clock
  • 2.5 MHz Output Word Rate
  • 1.01 MHz Signal Passband w/ 0.004 dB Ripple
  • Signal-to-Noise Ratio: 88.5 dB
  • Total Harmonic Distortion: –96 dB
  • Spurious Free Dynamic Range:
    100 dB
  • Input Referred Noise: 0.6 LSB
  • Selectable Oversampling Ratio: 1x, 2x, 4x, 8x
  • Selectable Power Dissipation: 
    150 mW to 585 mW
  • 85 dB Stopband Attenuation
  • Single +5 V Analog Supply, +5 V/+3 V Digital Supply
  • Synchronize Capability for Parallel ADC Interface
AD9260
16-Bit High Speed Oversampled A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed