Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8230
PRODUCTION16 V Rail-to-Rail, Zero-Drift, Precision Instrumentation Amplifier
- Part Models
- 3
- 1ku List Price
- Starting From $3.87
Part Details
- Resistor programmable gain range: 101 to 1000
- Supply voltage range: ±4 V to ±8 V
- Rail-to-rail input and output
- Maintains performance over −40°C to +125°C
- Excellent ac and dc performance
110 dB minimum CMR @ 60 Hz, G = 10 to 1000
10 μV maximum offset voltage (RTI, ±5 V operation)
50 nV/°C maximum offset drift
20 ppm maximum gain nonlinearity
The AD8230 is a low drift, differential sampling, precision instrumentation amplifier. Auto-zeroing reduces offset voltage drift to less than 50 nV/°C. The AD8230 is well-suited for thermocouple and bridge transducer applications. The AD8230’s high CMR of 110 dB (minimum) rejects line noise in measurements where the sensor is far from the instrumentation. The 16 V rail-to-rail, common-mode input range is useful for noisy environments where ground potentials vary by several volts. Low frequency noise is kept to a minimal 3 μV p-p, making the AD8230 perfect for applications requiring the utmost dc precision. Moreover, the AD8230 maintains its high performance over the extended industrial temperature range of −40°C to +125°C.
Two external resistors are used to program the gain. By using matched external resistors, the gain stability of the AD8230 is much higher than instrumentation amplifiers that use a single resistor to set the gain. In addition to allowing users to program the gain between 101 and 1000, users can adjust the output offset voltage.
The AD8230 is versatile yet simple to use. Its auto-zeroing topology significantly minimizes the input and output transients typical of commutating or chopper instrumentation amplifiers. The AD8230 operates on ±4 V to ±8 V (+8 V to +16 V) supplies and is available in an 8-lead SOIC.
Applications
Data Sheet, Rev. B, 9/07
Documentation
Data Sheet 1
Application Note 2
Technical Articles 5
Evaluation Design File 1
Technical Book 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8230YRZ | 8-Lead SOIC | ||
AD8230YRZ-REEL | 8-Lead SOIC | ||
AD8230YRZ-REEL7 | 8-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD8230 yet. Have something to say?
Start a Discussion on EngineerZone®