AD7796

PRODUCTION

Low Power 16-Bit Sigma-Delta A/D Converter for Bridge Sensors

Part Models
2
1ku List Price
Starting From $3.37

Part Details

  • RMS noise: 65 nV
  • Instrumentation amp
  • Temperature sensor
  • Internal clock oscillator
  • Simultaneous 50 Hz/60 Hz rejection
  • Update rate range: 4.17 Hz to 123 Hz
  • Current: 250 µA typ
  • Power-down: 1 µA
  • Power supply range: 2.7 V to 5.25 V
  • –40°C to +85°C temperature range
  • Independent interface power supply
  • 16-lead TSSOP
AD7796
Low Power 16-Bit Sigma-Delta A/D Converter for Bridge Sensors
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
Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7796

AD7796 Evaluation Board

Product Details

The EVAL-AD7796EBZ is a fully featured evaluation Board for the AD7796. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7796
AD7796 Evaluation Board

Latest Discussions

No discussions on AD7796 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed