AD7746

PRODUCTION

24-bit, 2 Channel Capacitance to Digital Converter

Part Details

  • New standard in single chip solutions
  • Interfaces to single or differential floating sensors
  • Resolution down to 4 aF (that is, up to 21 ENOB)
  • Accuracy: 4 fF
  • Linearity: 0.01%
  • Common-mode (not changing) capacitance up to 17 pF
  • Full-scale (changing) capacitance range: ±4 pF
  • Tolerant of parasitic capacitance to ground up to 60 pF
  • Update rate: 10 Hz to 90 Hz
  • Simultaneous 50 Hz and 60 Hz rejection at 16 Hz
  • Temperature sensor on-chip
    Resolution: 0.1°C, accuracy: ±2°C
  • Voltage input channel
  • Internal clock oscillator
  • 2-wire serial interface (I2C®-compatible)
  • Power
    2.7 V to 5.25 V single-supply operation
    0.7 mA current consumption
  • Operating temperature: –40°C to +125°C
  • 16-lead TSSOP package
AD7746
24-bit, 2 Channel Capacitance to Digital Converter
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD7746

AD7746 Evaluation Kit

Product Details

The EVAL-AD7746EBZ is a fully featured evaluation board for the AD7746. The evaluation board is operated with a PC via a standard USB connection with software provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.

EVAL-AD7746
AD7746 Evaluation Kit

Reference Designs

Figure 1. CN0552 Block Diagram
CN0552 Circuits from the lab

Capacitance to Digital Converter with Extended Range

Features and Benefits

  • ±4.096 pF input range suits a wide array sensors.
  • Extended input range circuit provides ±50pF input range
  • 4.2 aF RMS resolution @ 9.1sps conversion rate
  • Auxiliary temperature sensor and voltage input for system-level calibration

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-02 00:59
    CN0552 Capacitance-Digital Conversion w/ Extended Range Circuitry
CN0552
Capacitance to Digital Converter with Extended Range

Latest Discussions

Recently Viewed