AD7730

PRODUCTION

CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications

Part Models
7
1ku List Price
Starting From $15.54

Part Details

  • Resolution of 230,000 Counts (Peak-to-Peak)
  • Offset Drift: 5 nV/°C
  • Gain Drift: 2 ppm/°C
  • Line Frequency Rejection: >150 dB
  • Buffered Differential Inputs
  • Programmable Filter Cutoffs
  • Specified for Drift Over Time
  • See datasheet for additional features

AD7730
CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications
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
Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 2
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7730

AD7730 Evaluation Kit

Product Details

The EVAL-AD7730EBZ is a fully featured evaluation Board for the AD7730. The evaluation board can be connected to a PC via the parallel port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7730
AD7730 Evaluation Kit

Latest Discussions

Recently Viewed