AD73311

PRODUCTION

Single-Channel, 3 V and 5 V Front-End Processor for General Purpose
Applications Including Speech and Telephony

Part Details

  • 16-Bit A/D Converters
  • 16-Bit D/A Converters
  • Programmable Input/Output Sample Rates
  • 75 dB ADC SNR
  • 70 db DAC SNR
  • 64 ksps Maximum Sample Rate
  • -90 db Crosstalk
  • Low group Delay: 25 µs per ADC ch; 50 µs per DAC ch
  • Programmable Input/Output Gain
  • Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
  • Single 2.7 V to 5.5 V Supply Operation
  • 50 mW Max Power Dissipation at 2.7 V
  • On-Chip Reference
  • 20-Lead SOIC/SSOP Package
AD73311
Single-Channel, 3 V and 5 V Front-End Processor for General Purpose
Applications Including Speech and Telephony
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed