AD7328

PRODUCTION

Software Selectable, True Bipolar Input, 8-Channel, 12-Bit Plus Sign A/D Converter

Part Models
3
1ku List Price
Starting From $7.67

Part Details

  • 12-Bit plus Sign SAR ADC
  • True Bipolar Input Ranges
  • Software Selectable Input Ranges: ± 10V, ± 5V, ± 2.5V, 0 to 10V
  • Eight Analog Input Channels with Channel Sequencer
  • Single Ended, True Differential and Pseudo Differential Analog Input Capability
  • High Analog Input Impedance
  • Low Power: 26 mW
  • Full Power Signal Bandwidth: >13 MHz
  • Internal 2.5 V Reference
  • High Speed Serial Interface - 1 MSPS Throughput
  • For four and two channel equivalent devices, see AD7324, AD7322
AD7328
Software Selectable, True Bipolar Input, 8-Channel, 12-Bit Plus Sign A/D Converter
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7328

AD7328 Evaluation Board

Product Details

The EVAL-AD7328SDZ is a fully featured evaluation kit for the AD7328. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7328
AD7328 Evaluation Board

Latest Discussions

No discussions on AD7328 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed