AD7324

PRODUCTION

Software Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter

Part Models
2
1ku List Price
Starting From $7.05

Part Details

  • 12-Bit plus sign SAR ADC
  • True bipolar input ranges
  • Software-selectable input ranges ± 10V, ± 5V, ± 2.5V, 0V to 10V
  • 1 MSPS throughput rate
  • 4 analog input channels with channel sequencer
  • Single -ended, true differential, and Pseudo differential analog input capability
  • High analog input impedance
  • Low power: 21 mW
  • Full power signal bandwidth: 22 MHz
  • Internal 2.5 V reference
  • High speed serial interface
  • For more features please see data sheet
AD7324
Software Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Input Bias Current Op Amps (≤100 pA) 3
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8620 PRODUCTION Low Input Bias Current, Wide BW JFET Precision Dual Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7324

AD7324 Evaluation Board

Product Details

The EVAL-AD7324CBZ is a fully featured evaluation kit for the AD7324. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7324
AD7324 Evaluation Board

Latest Discussions

Recently Viewed