AD6652

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, 65 MSPS IF to Base Band Diversity Receiver

Part Models
1
1ku List Price
Starting From $56.45
Viewing:

Part Details

  • SNR = 90 dB in 150 kHz bandwidth (to Nyquist @ 61.44 MSPS)
  • Worst harmonic = 83 dBc (to Nyquist @ 61.44 MSPS)
INTEGRATED DUAL-CHANNEL ADC:
  • Sample rates up to 65 MSPS
  • IF sampling frequencies to 200 MHz
  • Internal ADC voltage reference
  • Integrated ADC sample and-hold inputs
  • Flexible analog input range (1 V to 2 V p-p)
  • Differential analog inputs
  • ADC clock duty cycle stabilizer
  • 85 dB channel isolation/crosstalk
INTEGRATED WIDEBAND DIGITAL DOWNCONVERTER (DDC):
  • Crossbar switched DDC inputs
  • Digital resampling for noninteger decimation
  • Programmable decimating FIR filters
  • Flexible control for multicarrier and phased array
  • Dual AGC stages for output level control
  • Dual 16-bit parallel or 8-bit link output ports
  • User-configurable built-in self-test (BIST) capability
  • Energy-saving power-down modes
AD6652
12-Bit, 65 MSPS IF to Base Band Diversity Receiver
AD6652 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed