AD6486
ObsoleteEagle-III ADSL CPE Chipset
Part Details
Overview
Eagle-IIl is a highly integrated Customer Premise Equipment (CPE) “true two chip” ADSL USB chipset
solution that continues the tradition of unparalleled integration, performance, and flexibility of the
Eagle chipset family. The chipset performs all physical layer functions needed to implement standardscompliant
Category 1 and Category 2 Asymmetric Digital Subscriber Line (ADSL) CPE modems.
Unparalleled Integration
A highly integrated solution, Eagle-Ill employs patented technology resulting in unparalleled component
integration making it the lowest component count ADSL modem in the market. Data pump integration
eliminates the need for costly external components such as VCXO, external memory, and controllers.
By not only combining the line driver, receiver, line filtering components into the AD6488 AFE, but
integrating the 3.3V and 1.8V regulators on chip too, ADI can offer the lowest system cost ADSL USB
modem on the market today. This also reduces modem engineering design time resulting in improved
time-to-market as well as reducing manufacturing cost, handling, and assembly time. The Eagle
family’s dramatically reduced form factor provides OEMs with a variety of new and innovative
packaging options never before available.
At the Pinnacle of Performance
Eagle-IlI delivers high-end performance and interoperability with full standards compliance that
OEMs, Service Providers and consumers demand. In addition to superior downstream data rates as
high as 12MB/s and upstream in excess of 1MB/s against ADI’s Anaconda central office chipset, the
Eagle family has been thoroughly tested and offers full interoperability against DSLAMs from Alcatel,
Cisco, Ericsson, ECI, Lucent, Marconi, NEC, Nokia, Samsung, Siemens, and Sumitomo.
Optimization and Performance without Rival
Optimized for USB only applications the Eagle III chipset is a scaled down version of the ubiquitous Eagle II chipset.
Hence all of the existing device drivers developed for all popular consumer operating systems including Microsoft®
Windows® (9x, 2000, ME, XP) to Macintosh® (OS9, OSX) and Linux® (Kernel 2.4), which field proven and highly
stable migrate to the Eagle III.
In addition Eagle family supports G.992 annexes A, B, and C thus enabling OEMs to address a global marketplace with a single platform, offering unsurpassed flexibility to demanding service providers.
Latest Discussions
No discussions on AD6486 yet. Have something to say?
Start a Discussion on EngineerZone®