AD5602

PRODUCTION

2.7 V to 5.5 V, <100 µA, 8-Bit nanoDAC® with I2C Compatible Interface, Tiny SC70 Package

Part Models
6
1ku List Price
Starting From $1.12

Part Details

  • Single 8-, 10-, 12-bit DACs, 2 LSB INL
  • 6-lead LFCSP and SC70 packages
  • Micropower operation: 100 µA max at 5 V
  • Power-down to <150 nA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to 0 V with brownout detection
  • 3 power-down functions
  • I2C compatible serial interface supports standard (100 KHz), fast (400 KHz) and high speed (3.4 MHz) modes
  • On-chip output buffer amplifier, rail-to-rail operation
  • AEC-Q100 qualified for automotive applications
AD5602
2.7 V to 5.5 V, <100 µA, 8-Bit nanoDAC® with I2C Compatible Interface, Tiny SC70 Package
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed