AD5378

PRODUCTION

32-Channel 14-Bit Serial/Parallel Bipolar D/A Converter

Part Models
1
1ku List Price
Starting From $70.35

Part Details

  • 32-channel DAC in 13 mm × 13 mm 108-lead CSPBGA
  • Guaranteed monotonic to 14 bits
  • System calibration function allowing user-programmable offset and gain
  • Pseudo differential outputs relative to REFGND
  • Buffered voltage outputs
    Output voltage span of 3.5 V × VREF(+)
    Maximum output voltage span of 17.5 V
  • Clear function to user-defined REFGND (CLR pin)
  • Simultaneous update of DAC outputs (LDAC pin)
  • See datasheet for additional features
AD5378
32-Channel 14-Bit Serial/Parallel Bipolar D/A Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed