ADXL330
LAST TIME BUYSmall, Low Power, 3-Axis ±3g iMEMS® Accelerometer
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 3 axis sensing
- Small, low-profile package
- 4 × 4 × 1.45 mm LFCSP
- Low power 180µA at 1.8V (typical)
- Single-supply operation 1.8 to 3.6V
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the Cx, CY and Cz capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis.
The ADXL330 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).
APPLICATIONS
Cost-sensitive, low-power, motion- and tilt-sensing applications
- Mobile devices
- Gaming system
- Disk drive protection
- Image stabilization
- Sports and health devices
Documentation
Data Sheet 1
Application Note 4
Technical Articles 1
Evaluation Design File 1
Frequently Asked Question 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL330KCPZ | 16-Lead LFCSP (4mm x 4mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 13, 2010 - 07_0090 Certification of STATSChipPAC China (SCC) as an additional Test facility for ADI |
||
ADXL330KCPZ | Obsolete | |
Jul 22, 2009 - 09_0031 ADXL320, ADXL330, ADXL340 Families Capping and Fab Process Transfer |
||
ADXL330KCPZ | Obsolete | |
Jun 22, 2009 - 09_0081 ADXL320 and ADXL330 Families change from Tubes to Trays |
||
ADXL330KCPZ | Obsolete | |
Feb 12, 2015 - 15_0012 Discontinuance of ADXL330 Products |
||
ADXL330KCPZ | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADXL335 | PRODUCTION | Small, Low Power, 3-Axis ±3 g Accelerometer |