SSM2211

PRODUCTION

Low Distortion, 1.5 W Audio Power Amplifier

Part Models
5
1ku List Price
Starting From $0.66

Part Details

  • 1.5 W output with THD + N < 1%
  • Differential bridge-tied load output
  • Single-supply operation: 2.7 V to 5.5 V
  • Functions down to 1.75 V
  • Wide bandwidth: 4 MHz
  • Highly stable phase margin: >80°
  • Low distortion: 0.2% THD + N at 1 W output
  • Excellent power supply rejection
SSM2211
Low Distortion, 1.5 W Audio Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed