OP37

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision, High Speed Operational Amplifier (AVCL≥5)

Part Models
7
1ku List Price
Starting From $1.43

Part Details

  • Low Noise, 80 nV p-p (0.1 Hz to 10 Hz)
    3 nV/vHz @ 1 kHz
  • Low Drift, 0.2 µV/°C
  • High Speed, 17 V/µs Slew Rate
    63 MHz Gain Bandwidth
  • Low Input Offset Voltage, 10 µV
  • Excellent CMRR, 126 dB
    (Common-Voltage @ 11 V)
  • High Open-Loop Gain, 1.8 Million
  • Replaces 725, OP-07,
    SE5534 In Gains > 5
  • Available in Die Form
OP37
Low Noise, Precision, High Speed Operational Amplifier (AVCL≥5)
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
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed