ADXL321

NOT RECOMMENDED FOR NEW DESIGNS

Small and Thin ±18 g Accelerometer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Small and thin
    4 mm × 4 mm × 1.45 mm LFCSP package
  • 3 mg resolution at 50 Hz
  • Wide supply voltage range: 2.4 V to 6 V
  • Low power:
    350 µA at Vs = 2.4 V (typ)
  • Good zero g bias stability
  • Good sensitivity accuracy
  • X-axis and Y-axis aligned to within 0.1° (typ)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 10,000 g shock survival
  • Compatible with Sn/Pb and Pb-free solder processes

ADXL321
Small and Thin ±18 g Accelerometer
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADXL326 PRODUCTION Small, Low Power, 3-Axis ±16 g Accelerometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADXL321
ADXL321 Evaluation Board

Latest Discussions

Recently Viewed